Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CRUDE OILFUEL AND LUBE OILSGASOLINEHYDRAULIC SYSTEMSPHOSPHATE ESTER BASED FLUIDSWATER | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1339397 | |
| Certifications | ABS CERTIFIEDBVDNVEN45545MSHA APPROVEDUSCG | ABS CertifiedBVDNVEN45545MSHA ApprovedUSCG |
| Compliances | EN853 2SNISO 1436-1 TYPE 2SNSAE 100R2AT TYPE S | EN853 2SNISO 1436-1 Type 2SNSAE 100R2AT Type S |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting phase angle degree | 397 | |
| Fitting series | 1A | TTC - through the cover |
| Fittings end type 1 | MP | NPTF Male |
| Fittings end type 2 | MP | NPTF Male |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | GH195 SERIES | GH195 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 1AA12MP12 | |
| Legacy fitting part number 2 | 1AA12MP12 | |
| Overall length IN | 236.2 | |
| Overall length MM | 6000 | |
| Thread size 1 | 3/4-14 NPT | 3/4-14 NPT |
| Thread size 2 | 3/4-14 NPSM | 3/4-14 NPSM |