Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | NBR90, IND GRADE, ES-1280-D |
| Material | NB |
| O-Ring, Cross Section | 2,3825 mm |
| O-Ring, Inside Diameter | 31,7500 mm |
| Remarks | A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |