
Danfoss Dowmax
134ME00061C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
134ME00061C
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Pressure | 174 Psi |
| Brand | Danfoss |
| Design code | B |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
| Gear ratio | 5.053 |
| Identification | None |
| Main Port Type | Threaded |
| Maximum Displacement | 750 cm³/rev |
| Model Code | ME MOTOR ME750BC |
| Mounting Type | Flange |
| Output Shaft Length | 3.54330709 in |
| Output Shaft Spline/Drive Type | Metric Parallel Keyed Shaft with Screws for Key Retention Plate |
| Parking Brake | None |
| Pressure Rating | 3988 Psi |
| Product Height | 11.69 in |
| Product Length/Depth | 22.12 in |
| Product Type | Axial Piston Motor |
| Product Volume | 3071.964 in³ |
| Product Weight | 271.16 lb |
| Product Width | 11.88 in |
| Special features | None |
| Style | Axial |
| Sub-brand | Dowmax |
| Torque | 3280 Nm |
| Trade Name | ME Series |
| Type | Axial |