Danfoss Dowmax
134ME10008C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
134ME10008C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Pressure | 174 Psi | |
| Brand | Danfoss | |
| Design code | A | |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency | |
| Gear ratio | 5.053 | |
| Identification | None | |
| Main Port Type | Threaded | |
| Maximum Displacement | 99 cm³/rev | |
| Mounting Type | Flange | |
| Output Shaft Length | 1.77165354 in | |
| Output Shaft Spline/Drive Type | Parallel Keyed Shaft with Screws for Key Retention plate | |
| Parking Brake | None | |
| Pressure Rating | 3988 Psi | |
| Product Height | 11.69 in | |
| Product Length/Depth | 17.28 in | |
| Product Type | Axial Piston Motor | |
| Product Volume | 2026.092 in³ | |
| Product Weight | 132.28 lb | |
| Product Width | 10.03 in | |
| Special features | None | |
| Style | Axial | |
| Sub-brand | Dowmax | |
| Torque | 432 Nm | |
| Trade Name | ME Series | |
| Type | Axial |