
Danfoss Dowmax
134ME10029A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
134ME10029A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Pressure | 174 Psi | |
| Brand | Danfoss | |
| Design code | A | |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency | |
| Gear ratio | 25.53 | |
| Identification | None | |
| Main Port Type | Threaded | |
| Maximum Displacement | 4097 cm³/rev | |
| Model Code | ME4100S2937 | |
| Mounting Type | Flange | |
| Output Shaft Length | 3.54330709 in | |
| Output Shaft Spline/Drive Type | Special | |
| Parking Brake | None | |
| Pressure Rating | 3553 Psi | |
| Product Height | 20.51 in | |
| Product Length/Depth | 28.26 in | |
| Product Type | Axial Piston Motor | |
| Product Volume | 11887.854 in³ | |
| Product Weight | 1146.4 lb | |
| Product Width | 20.51 in | |
| Special features | None | |
| Style | Axial | |
| Sub-brand | Dowmax | |
| Torque | 15990 Nm | |
| Trade Name | ME Series | |
| Type | Axial |