
Danfoss Dowmax
134ME20169B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
134ME20169B
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Pressure | 174 Psi |
| Brand | Danfoss |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
| Gear ratio | 25.53 |
| Identification | None |
| Main Port Type | Threaded |
| Maximum Displacement | 1345 cm³/rev |
| Model Code | ME1300ACAC300BS352 |
| Mounting Type | Flange |
| Output Shaft Length | 4.13385827 in |
| Output Shaft Spline/Drive Type | Metric Parallel Keyed Shaft with Screws for Key Retention Plate |
| Parking Brake | None |
| Pressure Rating | 3553 Psi |
| Product Height | 13.18 in |
| Product Length/Depth | 20.76 in |
| Product Type | Axial Piston Motor |
| Product Volume | 3912.72 in³ |
| Product Weight | 374.79 lb |
| Product Width | 14.3 in |
| Special features | None |
| Style | Axial |
| Sub-brand | Dowmax |
| Torque | 5250 Nm |
| Trade Name | ME Series |
| Type | Axial |