
Danfoss Dowmax
134ME30030A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
134ME30030A
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Pressure | 10 bar |
| Brand | Danfoss |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
| Gear ratio | 5.053 |
| Identification | None |
| Main Port Type | Threaded |
| Maximum Displacement | 175 cm³/rev |
| Model Code | ME175CS2688DA0683BA |
| Mounting Type | Flange |
| Output Shaft Length | 3.7007874 in |
| Output Shaft Spline/Drive Type | Metric Parallel Keyed Shaft with Screws for Key Retention Plate |
| Parking Brake | None |
| Pressure Rating | 275 bar |
| Product Height | 10.47 in |
| Product Length/Depth | 10.55 in |
| Product Type | Axial Piston Motor |
| Product Volume | 1107.899 in³ |
| Product Weight | 92.59 lb |
| Product Width | 10.03 in |
| Special features | None |
| Style | Axial |
| Sub-brand | Dowmax |
| Torque | 765 Nm |
| Trade Name | ME Series |
| Type | Axial |