Danfoss Dowmax
134ME30070C
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
134ME30070C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Pressure | 174 Psi | |
| Brand | Danfoss | |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency | |
| Gear ratio | 5.053 | |
| Identification | None | |
| Main Port Type | Threaded | |
| Maximum Displacement | 350 cm³/rev | |
| Model Code | ME350BCA1A2 | |
| Mounting Type | Flange | |
| Output Shaft Length | 2.75590551 in | |
| Output Shaft Spline/Drive Type | Metric Parallel Keyed Shaft with Screws for Key Retention Plate | |
| Parking Brake | None | |
| Pressure Rating | 3988 Psi | |
| Product Height | 12.19 in | |
| Product Length/Depth | 10.43 in | |
| Product Type | Axial Piston Motor | |
| Product Volume | 1275.231 in³ | |
| Product Weight | 132.28 lb | |
| Product Width | 10.03 in | |
| Special features | None | |
| Style | Axial | |
| Sub-brand | Dowmax | |
| Torque | 1530 Nm | |
| Trade Name | ME Series | |
| Type | Axial |