
Danfoss Dowmax
134ME30133C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
134ME30133C
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Pressure | 174 Psi |
| Brand | Danfoss |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
| Gear ratio | 5.053 |
| Identification | None |
| Main Port Type | Threaded |
| Maximum Displacement | 750 cm³/rev |
| Model Code | ME750BPDB0467A |
| Mounting Type | Flange |
| Output Shaft Length | 3.54330709 in |
| Output Shaft Spline/Drive Type | 1/10 Tapered Shaft |
| Parking Brake | None |
| Pressure Rating | 3988 Psi |
| Product Height | 11.69 in |
| Product Length/Depth | 22.12 in |
| Product Type | Axial Piston Motor |
| Product Volume | 3071.964 in³ |
| Product Weight | 271.16 lb |
| Product Width | 11.88 in |
| Special features | None |
| Style | Axial |
| Sub-brand | Dowmax |
| Torque | 3280 Nm |
| Trade Name | ME Series |
| Type | Axial |