
Danfoss Dowmax
134ME30192C
Dowmax ME300BP+MD902600
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brake Release Pressure | 174 Psi |
Brand | Danfoss |
Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
Gear ratio | 5.053 |
Identification | None |
Main Port Type | Threaded |
Maximum Displacement | 300 cm³/rev |
Model Code | ME300BPMD902600 |
Mounting Type | Flange |
Output Shaft Length | 2.76 in |
Output Shaft Spline/Drive Type | 1/10 Tapered Shaft |
Parking Brake | None |
Pressure Rating | 3988 Psi |
Product Height | 9.448 in |
Product Length/Depth | 14.25 in |
Product Type | Axial Piston Motor |
Product Volume | 1350.379 in³ |
Product Weight | 132.28 lb |
Product Width | 10.03 in |
Special features | None |
Style | Axial |
Sub-brand | Dowmax |
Torque | 1320 Nm |
Trade Name | ME Series |
Type | Axial |