
Danfoss Dowmax
134ME30262A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
134ME30262A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Pressure | 174 Psi | |
| Brand | Danfoss | |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency | |
| Gear ratio | 5.053 | |
| Identification | None | |
| Main Port Type | SAE/ISO Flange | |
| Maximum Displacement | 99 cm³/rev | |
| Model Code | ME100CDM0250AA | |
| Mounting Type | Flange | |
| Output Shaft Length | 1.77165354 in | |
| Output Shaft Spline/Drive Type | Metric Parallel Keyed Shaft with Screws for Key Retention Plate | |
| Parking Brake | None | |
| Pressure Rating | 3988 Psi | |
| Product Height | 6.85 in | |
| Product Length/Depth | 10.43 in | |
| Product Type | Axial Piston Motor | |
| Product Volume | 410.812 in³ | |
| Product Weight | 48.5 lb | |
| Product Width | 5.75 in | |
| Special features | None | |
| Style | Axial | |
| Sub-brand | Dowmax | |
| Torque | 432 Nm | |
| Trade Name | ME Series | |
| Type | Axial |