
Danfoss
1362X16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1362X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 IN | |
| End Size 2 | 1 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | 1.25 in | |
| Hex Size 2 | 1.375 in | |
| Item type | Line/Hose/Tube Male/Line/Hose/Tube Male Union | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.375 in | |
| Product Length/Depth | 3.96 in | |
| Product material | Brass | |
| Product Type | Union | |
| Product Volume | 7.487 in³ | |
| Product Weight | .766 lb | |
| Product Width | 1.375 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | NA | |
| Thread Size 2 | NA | |
| Trade Name | Air Brake Connectors for Copper Tubing | |
| Tube OD 1 | .875 in | |
| Tube OD 2 | 1.25 in | |
| UNSPSC | 40183100 | |
| UPC | 757522982603 |