
Danfoss
1368X8X8Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1368X8X8Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Air brake systems |
| Brand | Danfoss |
| Compliance(s) | DOT |
| End gender 1 | Male |
| End Size 1 | 1/2 IN |
| End Size 2 | 1/2 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Hex Size 1 | .875 in |
| Item type | NPTF Male to Hose/Pipe/Tube Female |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.233 lb |
| Packaged Width | 6.75 in |
| Product Height | .875 in |
| Product Length/Depth | 2.34 in |
| Product material | Brass |
| Product Type | Male Connector |
| Product Volume | 1.792 in³ |
| Product Weight | .233 lb |
| Product Width | .875 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/2-14 |
| Trade Name | Air Brake Connectors for Copper Tubing |
| Tube OD 1 | .562 in |
| Tube OD 2 | .509 in |
| UNSPSC | 40183100 |
| UPC | 725975728437 |
| Working pressure | 150 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |