
Danfoss
1368X8Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1368X8Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Air brake systems |
| Brand | Danfoss |
| Compliance(s) | DOT |
| End gender 1 | Male |
| End Size 1 | 3/8 IN |
| End Size 2 | 3/8 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Hex Size 1 | .688 in |
| Item type | NPTF Male to Hose/Pipe/Tube Female |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.155 lb |
| Packaged Width | 6.75 in |
| Product Height | .812 in |
| Product Length/Depth | 2.15 in |
| Product material | Brass |
| Product Type | Male Connector |
| Product Volume | 1.418 in³ |
| Product Weight | .155 lb |
| Product Width | .812 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-18 |
| Trade Name | Air Brake Connectors for Copper Tubing |
| Tube OD 1 | .409 in |
| Tube OD 2 | .509 in |
| UNSPSC | 40183100 |
| UPC | 757522666084 |
| Working pressure | 150 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |