Danfoss
1369X8L
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1369X8L
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| Certification(s) | SAE 120202BA | |
| Drop dimension | 1.39 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .73 in | |
| Hex Size 2 | .81 in | |
| Item type | NPTF Male/Line/Hose/Tube Female 90° Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.796 in | |
| Product Length/Depth | 2.453 in | |
| Product material | Brass | |
| Product Type | 90˚ Male Elbow | |
| Product Volume | 3.577 in³ | |
| Product Weight | .29 lb | |
| Product Width | .812 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 | |
| Trade Name | Air Brake Connectors for Copper Tubing | |
| Tube OD 1 | .41 in | |
| Tube OD 2 | .51 in | |
| UNSPSC | 40183100 | |
| UPC | 725975708156 | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -65 °F |