O RING NEOPRENE
137009
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
137009
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | NEOPRENE 70DUR, C873-70 | |
| Material | NEOPRENE 70DUR, C873-70 | NEOPRE |
| O-Ring, Cross Section | 2,6162 mm | |
| O-Ring, Inside Diameter | 10,7696 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |