Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | FKM70 | FKM70 |
| Material | FKM70 | FKM70 |
| O-Ring, Cross Section | 1,6256 mm | |
| O-Ring, Inside Diameter | 7,6454 mm | |
| Remarks | ARP 568 UNIFORM DASH NO -903 | A |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |