1381-G1364
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1381-G1364
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 5.122 in |
| Package contents | Bearing |
| Product Height | 5.122 in |
| Product Length/Depth | 2.138 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 56.09 in³ |
| Product Width | 5.122 in |
| Rod Diameter | 4 in |
| Sub-brand | None |
| Trade Name | None |