138111000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
138111000
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bolt Circle Diameter | 1.31 in | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Package contents | Packing Nut | |
| Product Height | 1.31 in | |
| Product Length/Depth | .759 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 1.303 in³ | |
| Product Width | 1.31 in | |
| Sub-brand | None | |
| Trade Name | None |