138111180
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
138111180
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 2.373 in |
| Package contents | Bearing |
| Product Height | 2.373 in |
| Product Length/Depth | 1.259 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 7.09 in³ |
| Product Width | 2.373 in |
| Rod Diameter | 1.75 in |
| Sub-brand | None |
| Trade Name | None |