138111580
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
138111580
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 2.59 in |
| Package contents | Bearing |
| Product Height | 2.59 in |
| Product Length/Depth | 1.259 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 8.445 in³ |
| Product Width | 2.59 in |
| Rod Diameter | 1.75 in |
| Sub-brand | None |
| Trade Name | None |