138111610
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
138111610
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 2.122 in |
| Package contents | Bearing |
| Product Height | 2.122 in |
| Product Length/Depth | 1.133 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 5.102 in³ |
| Product Width | 2.122 in |
| Rod Diameter | 1.25 in |
| Sub-brand | None |
| Trade Name | None |