Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | N-256-85 | N-256-85 |
| O-Ring, Cross Section | 1,5240 mm | |
| O-Ring, Inside Diameter | 19,0500 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |