O-RING 908N906 (720006,Z8801047)
139108
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
139108
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | NB |
| O-Ring, Cross Section | 2,2098 mm |
| O-Ring, Inside Diameter | 16,3576 mm |
| Remarks | A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |