MIL O'RING
139401
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
139401
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | PARKER CMPND# N507-9 | |
| Material | PARKER CMPND# N507-9 | PARKER CM |
| O-Ring, Cross Section | 1,0160 mm | |
| O-Ring, Inside Diameter | 10,0330 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |