
Danfoss Dowmax
139ME00054A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
139ME00054A
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Pressure | 10 bar |
| Brand | Danfoss |
| Design code | A |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
| Identification | None |
| Main Port Type | Threaded |
| Maximum Displacement | 2578 cm³/rev |
| Model Code | 134ME30150ADY0089B |
| Mounting Type | Flange |
| Output Shaft Length | 2.55905512 in |
| Output Shaft Spline/Drive Type | Metric Spline Shaft |
| Parking Brake | None |
| Product Height | 26.3 in |
| Product Length/Depth | 54.9 in |
| Product Type | Axial Piston Motor |
| Product Volume | 38118.168 in³ |
| Product Weight | 498 lb |
| Product Width | 26.4 in |
| Special features | None |
| Style | Axial |
| Sub-brand | Dowmax |
| Torque | 432 Nm |
| Trade Name | ME Series |
| Type | Axial |