
Danfoss Dowmax
139ME00099C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
139ME00099C
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Pressure | 174 Psi |
| Brand | Danfoss |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
| Gear ratio | 5.053 |
| Identification | None |
| Main Port Type | Threaded |
| Maximum Displacement | 600 cm³/rev |
| Model Code | ME600BGDY0813B |
| Mounting Type | Flange |
| Output Shaft Length | 3.1496063 in |
| Output Shaft Spline/Drive Type | Metric Hollowed Spline Shaft |
| Parking Brake | None |
| Pressure Rating | 3988 Psi |
| Product Height | 11.02 in |
| Product Length/Depth | 19.91 in |
| Product Type | Axial Piston Motor |
| Product Volume | 2676.78 in³ |
| Product Weight | 211.64 lb |
| Product Width | 12.2 in |
| Special features | None |
| Style | Axial |
| Sub-brand | Dowmax |
| Torque | 2620 Nm |
| Trade Name | ME Series |
| Type | Axial |