Danfoss Dowmax
139ME00270A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
139ME00270A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Pressure | 10 bar | |
| Brand | Danfoss | |
| Design code | A | |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency | |
| Gear ratio | 31.03 | |
| Identification | None | |
| Main Port Type | Threaded | |
| Maximum Displacement | 152 cm³/rev | |
| Model Code | ME150GDY0930B | |
| Mounting Type | Flange | |
| Output Shaft Length | 1.98 in | |
| Output Shaft Spline/Drive Type | Metric Hollowed Spline Shaft | |
| Parking Brake | None | |
| Pressure Rating | 275 bar | |
| Product Height | 8.818 in | |
| Product Length/Depth | 10.55 in | |
| Product Type | Axial Piston Motor | |
| Product Volume | 933.09 in³ | |
| Product Weight | 92.59 lb | |
| Product Width | 10.03 in | |
| Special features | None | |
| Style | Axial | |
| Sub-brand | Dowmax | |
| Torque | 667 Nm | |
| Trade Name | ME Series | |
| Type | Axial |