
Danfoss Dowmax
139ME30104C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
139ME30104C
Product specifications
Characteristic | Value |
|---|---|
| Automatic 2-speed | No |
| Brake Release Pressure | 10 bar |
| Brand | Danfoss |
| Design code | C |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
| Gear ratio | 5.053 |
| Identification | None |
| Main Port Type | Threaded |
| Maximum Displacement | 350 cm³/rev |
| Model Code | MB350BG125S+DY0863B |
| Mounting Type | Flange |
| Output Shaft Length | 2.76 in |
| Parking Brake | None |
| Pressure Rating | 275 bar |
| Product Height | 11.2 in |
| Product Length/Depth | 14.2 in |
| Product Type | Axial Piston Motor |
| Product Volume | 1595.171 in³ |
| Product Weight | 132.28 lb |
| Product Width | 10.03 in |
| Special features | None |
| Style | Axial |
| Sub-brand | Dowmax |
| Torque | 1530 Nm |
| Trade Name | ME Series |
| Type | Axial |