
Danfoss Dowmax
139ME30209B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
139ME30209B
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Pressure | 10 bar |
| Brand | Danfoss |
| Design code | B |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
| Identification | None |
| Main Port Type | Threaded |
| Maximum Displacement | 600 cm³/rev |
| Model Code | 131ME20166BDY2141B |
| Mounting Type | Flange |
| Output Shaft Length | 7.08661417 in |
| Output Shaft Spline/Drive Type | Metric Spline Shaft |
| Parking Brake | None |
| Product Height | 14.9 in |
| Product Length/Depth | 52.2 in |
| Product Type | Axial Piston Motor |
| Product Volume | 11666.7 in³ |
| Product Weight | 1029 lb |
| Product Width | 15 in |
| Special features | None |
| Style | Axial |
| Sub-brand | Dowmax |
| Torque | 2450 Nm |
| Trade Name | ME Series |
| Type | Axial |