
Danfoss Dowmax
139ME30215A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
139ME30215A
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Pressure | 10 bar |
| Brand | Danfoss |
| Design code | A |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
| Identification | None |
| Main Port Type | Threaded |
| Maximum Displacement | 750 cm³/rev |
| Model Code | 131ME20170ADY2059B |
| Mounting Type | Flange |
| Output Shaft Length | 5.90551181 in |
| Output Shaft Spline/Drive Type | Metric Spline Shaft |
| Parking Brake | None |
| Product Height | 18.2 in |
| Product Length/Depth | 53.3 in |
| Product Type | Axial Piston Motor |
| Product Volume | 17655.092 in³ |
| Product Weight | 1457 lb |
| Product Width | 18.2 in |
| Special features | None |
| Style | Axial |
| Sub-brand | Dowmax |
| Torque | 15580 Nm |
| Trade Name | ME Series |
| Type | Axial |