
Aeroquip by Danfoss
14-210002-1-6-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
14-210002-1-6-4
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Feature | Available in a variety of sizes |
| Head style | Round |
| Material | Silicon bronze |
| Product Height | .26 in |
| Product Length/Depth | .33 in |
| Product Type | Spare Part |
| Product Volume | .022 in³ |
| Product Weight | .01 lb |
| Product Width | .26 in |
| Sub-brand | None |
| Thread Length | .25 in |
| Thread size | 6-32 |
| Thread type | UNC 2A |
| Trade Name | None |