Weatherhead by Danfoss
140-06761
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140-06761
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Capability | T-421U, T-441 | |
| Item type | Pump | |
| Machine mountable | No | |
| Packaged Height | 3 in | |
| Packaged Length | 3.5 in | |
| Packaged Volume | 36.75 in³ | |
| Packaged Weight | .06 lb | |
| Packaged Width | 3.5 in | |
| UPC | 639789335708 | |
| Voltage | 220 V | |
| Working pressure - max | 5000 Psi |