Weatherhead by Danfoss
140-15984-02
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140-15984-02
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Item type | Machine Component |
| Machine mountable | No |
| Product color/finish | Black oxide |
| Product Height | .21875 in |
| Product Length/Depth | 1.75 in |
| Product material | Carbon steel |
| Product Volume | .084 in³ |
| Product Width | .21875 in |