SPRING-HELICAL-COMP 8.50x48.50x110.00
140061
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140061
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | N/A |
| Number of active Coils | 6,50 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 31,5000 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 110,0000 mm |
| Spring, Outside Diameter | 48,5000 mm |
| Spring, Rate | 127,710 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 8,5000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |