Product specifications
Characteristic | Value |
|---|---|
| Application Diameter | 52,00 mm |
| Characteristic | N/A |
| Material | N/A |
| Remarks | N/A |
| Retainer Application | EXTERNAL |
| Ring, Thickness | 2,00 mm |
| Size/Dimensions | L5.5XW5.5XH0.2 CM |
| Standard | DIN 471 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |