SPRING-HELICAL COMP, 2.60x14.80x30.55
140127
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140127
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 442,340 N | |
| Material | VD SICR DIN 17223-2 | VD SICR DI |
| Number of active Coils | 5,37 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 9,6000 mm | |
| Spring, Length Test | 21,0600 mm | |
| Spring, Length unloaded | 30,5500 mm | |
| Spring, Outside Diameter | 14,8000 mm | |
| Spring, Rate | 46,600 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |