SPRING-HELICAL-COMP 1.40x11.60x48.00
140165
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140165
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 62,000 N | |
| Material | 1.4310K DIN 17224 | 1.4310K DIN |
| Number of active Coils | 12,50 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 8,8000 mm | |
| Spring, Length Test | 23,5000 mm | |
| Spring, Length unloaded | 48,0000 mm | |
| Spring, Outside Diameter | 11,6000 mm | |
| Spring, Rate | 2,530 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,4000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |