SPRING-HELICAL-COMP, 3.80x16.25x62.50
140476
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140476
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1055,010 N | |
| Material | EN 10270-2- TDSICR | EN 10270-2- |
| Number of active Coils | 10,50 PC | |
| Remarks | HMS-130 CLASS 2 | HMS-130 CLASS |
| Spring, Inside Diameter | 8,6500 mm | |
| Spring, Length Test | 52,1800 mm | |
| Spring, Length unloaded | 62,5000 mm | |
| Spring, Outside Diameter | 16,2500 mm | |
| Spring, Rate | 102,260 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 3,8000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |