SPRING-HELICAL-COMP, 0.80x8.00x19.10
140742
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140742
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 22,110 N | |
| Material | EN 10270-1-DH | EN 10270-1-DH |
| Number of active Coils | 5,50 PC | |
| Remarks | HMS-130 KL. 4 | HMS-130 KL. 4 |
| Spring, Inside Diameter | 7,2000 mm | |
| Spring, Length Test | 8,2200 mm | |
| Spring, Length unloaded | 19,0900 mm | |
| Spring, Outside Diameter | 8,0000 mm | |
| Spring, Rate | 2,030 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 2 | 2 |
| Wire, Diameter | 0,8000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |