SPRING-HELICAL COMP, 2.80x12.00x44.97
140743
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140743
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 497,180 N |
| Material | EN 10270-2-T |
| Number of active Coils | 10,46 PC |
| Remarks | HMS-130 CLAS |
| Spring, Inside Diameter | 6,4000 mm |
| Spring, Length Test | 38,3400 mm |
| Spring, Length unloaded | 44,9700 mm |
| Spring, Outside Diameter | 12,0000 mm |
| Spring, Rate | 75,000 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,8000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |