SPRING-HELICAL COMP, 0.50x3.60x15.00
140876
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140876
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 14,440 N | |
| Material | EN 10270-2- TDSICR | EN 10270-2- |
| Number of active Coils | 10,97 PC | |
| Remarks | HMS-130 CLASS 1 | HMS-130 CLASS |
| Spring, Inside Diameter | 2,6000 mm | |
| Spring, Length Test | 7,4000 mm | |
| Spring, Length unloaded | 15,0000 mm | |
| Spring, Outside Diameter | 3,6000 mm | |
| Spring, Rate | 1,900 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,5000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |