SPRING-HELICAL-COMP 5.30x30.00x84.87
140893
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140893
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 658,000 N | |
| Material | OTEVA 70 SC SHAVED | OTEVA 70 SC |
| Number of active Coils | 7,80 PC | |
| Remarks | RIGHT | RIGHT |
| Spring, Inside Diameter | 19,4000 mm | |
| Spring, Length Test | 75,0000 mm | |
| Spring, Length unloaded | 84,8700 mm | |
| Spring, Outside Diameter | 30,0000 mm | |
| Spring, Rate | 66,690 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 5,3000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |