SPRING-HELICAL-COMP 3.20x16.50x72.07
140894
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
140894
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 99,600 N |
| Material | OTEVA 70 SC |
| Number of active Coils | 13,65 PC |
| Remarks | LEFT |
| Spring, Inside Diameter | 10,1000 mm |
| Spring, Length Test | 69,0000 mm |
| Spring, Length unloaded | 72,0700 mm |
| Spring, Outside Diameter | 16,5000 mm |
| Spring, Rate | 32,440 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,2000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |