RETAINING RING
14092-000
Tools14092-000 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.900 |
| Product height mm | 22.860 |
| Product length in | 0.040 |
| Product length mm | 1.016 |
| Product width in | 0.900 |
| Product width mm | 22.86 |
| Sub brand | Char-Lynn |