Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.370 | |
| A dimension MM | 34.798 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 141-11193 | |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | NONE | None |
| Inside diameter IN | 0.551 | |
| Inside diameter MM | 14.000 | |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 1.370 | |
| Product length mm | 34.798 | |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 3/8-18 NPTF | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688026978 |