Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.910 | |
| A dimension MM | 73.900 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.813 | |
| Backup hex size MM | 20.620 | |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 141-16489 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.813 | |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.505 | |
| Inside diameter MM | 12.827 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 2 WIRE BRAID REUSABLE | 2 Wire Braid Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688027029 |