Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.620 | |
| A dimension MM | 15.748 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.000 | |
| Finish plating | BRIGHT DIP | Bright dip |
| Hex size 1 IN | 0.560 | |
| Hex size 1 MM | 14.000 | |
| Inside diameter IN | 0.386 | |
| Inside diameter MM | 9.800 | |
| Product material | BRONZE | Bronze |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318206 |