Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.070 | |
| A dimension MM | 52.578 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.625 | |
| End connection hex size MM | 15.900 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hex size 1 IN | 0.625 | |
| Hex size 1 MM | 15.900 | |
| Hex size 2 IN | 0.625 | |
| Hex size 2 MM | 15.875 | |
| Hose cut off factor IN | 1.164 | |
| Hose cut off factor MM | 29.578 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.272 | |
| Inside diameter MM | 6.910 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 2 WIRE BRAID REUSABLE | 2 Wire Braid Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688027043 |