SPRING-HELICAL-COMP 1.80x12.20x38.49
141069
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
141069
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 159,680 N | |
| Material | EN 10270-1-DH | EN 10270-1-DH |
| Number of active Coils | 9,29 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 8,6000 mm | |
| Spring, Length Test | 22,8800 mm | |
| Spring, Length unloaded | 38,4900 mm | |
| Spring, Outside Diameter | 12,2000 mm | |
| Spring, Rate | 10,230 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,8000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |